IESNA:LM-63-2002
[TEST]P1505271
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-111)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-06-WHGL-PS (4000K_L32_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 32,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]30534
TILT=NONE
1 -1 1 37 1 1 1 -1.433333 -1.433333 0
1 1 194.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
15822.9 15798.8 15790.4 15738.2 15657.7 15601.2 15526 15398.4 15217.6 15035.7
14836 14591.4 14285.1 13455.1 12441.1 11269.2 9962.5 8523 7005.1 5624.1
4244.2 2999.2 1956.9 1547.2 1400.8 1301.5 1244 1194.9 1141.6 1069.4
974.3 858.3 711.9 540.5 357.5 174.6 0
